text.skipToContent text.skipToNavigation

GM100-D

by Powerohm 

Catalog ID: GM100-D

Type GM Grid Resistor, 1.216 Ohms, 100 A

  • Continues Wattage -12160
  • Product Details

    General

    Resistance Ohms 1.216 Ohm
    Type Grid Resistor Type GM

    Dimensions

    Depth 6 in
    Length 26.5 in
    Weight 49 lb
    Width 19.437 in

    Electrical Ratings

    Current / Amperage Rating 100 A
    Maximum Current Rating Amps Continuous 100 Amps
    Wattage 12160 W