text.skipToContent text.skipToNavigation

GM110-T

by Powerohm 

Catalog ID: GM110-T

Powerohm's Grid Resistors are most commonly used for motor acceleration and braking, but are also suitable for dynamic braking of variable frequency drives, load banks, harmonic filtering and neutral grounding applications. Resistor banks feature stainless steel stamped elements double insulated from supporting end frames with all silicone mica. The elements are offset and welded to eliminate current carrying washers and unwanted breaks in the current path.

  • Continues Wattage:16988
  • Product Details

    General

    Max. Vibration 26.5
    Resistance Ohms 1.404 Ohm
    System Voltage 600 VAC
    Type Grid Resistor Type GM

    Dimensions

    Depth 29 in
    Length 26.5 in
    Weight 78 lb
    Width 27.75 in

    Electrical Ratings

    Amperage Rating 110 A
    Current / Amperage Rating 110 A
    Maximum Current Rating Amps Continuous 110 Amps
    Wattage 16988 W