text.skipToContent text.skipToNavigation

GM135-T

by Powerohm 

Catalog ID: GM135-T

Type GM Grid Resistor, 1.08 Ohms, 135 A

  • Continues Wattage -19683
  • Product Details

    General

    Resistance Ohms 1.08 Ohm
    Type Grid Resistor Type GM

    Dimensions

    Depth 6 in
    Length 26.5 in
    Weight 89 lb
    Width 27.75 in

    Electrical Ratings

    Current / Amperage Rating 135 A
    Maximum Current Rating Amps Continuous 135 Amps
    Wattage 19683 W