text.skipToContent text.skipToNavigation

GM150-D

by Powerohm 

Catalog ID: GM150-D

Type GM Grid Resistor, 0.534 Ohms, 150 A

  • Continues Wattage -12015
  • Product Details

    General

    Resistance Ohms 0.534 Ohm
    Type Grid Resistor Type GM

    Dimensions

    Depth 6 in
    Length 26.5 in
    Weight 58 lb
    Width 19.437 in

    Electrical Ratings

    Current / Amperage Rating 150 A
    Maximum Current Rating Amps Continuous 150 Amps
    Wattage 12015 W