text.skipToContent text.skipToNavigation

GM165-D

by Powerohm 

Catalog ID: GM165-D

Type GM Grid Resistor, 0.48 Ohms, 165 A

  • Continues Wattage -13068
  • Product Details

    General

    Resistance Ohms 0.48 Ohm
    Type Grid Resistor Type GM

    Dimensions

    Depth 6 in
    Length 26.5 in
    Weight 62 lb
    Width 19.437 in

    Electrical Ratings

    Current / Amperage Rating 165 A
    Maximum Current Rating Amps Continuous 165 Amps
    Wattage 13068 W