SKU-GL27
SKU-GL27
PPHID-2539576-1

GM120 | Type GM Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GM165

Powerohm's Grid Resistors are most commonly used for motor acceleration and braking, but are also suitable for dynamic braking of variable frequency drives, load banks, harmonic filtering and neutral grounding applications. Resistor banks feature stainless steel stamped elements double insulated from supporting end frames with all silicone mica. The elements are offset and welded to eliminate current carrying washers and unwanted breaks in the current path. Type GM Grid Resistor, 165 A, 0.24 Ohms, 600 VAC, 6534 W Powerohm Grid Resistor

Continues Wattage:6534

Product details

General

Max Vibration
26.5
Nominal Current (A)
6530
Resistance Ohms
0.24 Ohm
Size
8
System Voltage
600 VAC
Type
Grid Resistor Type GM

Dimensions

Depth
12.75 in
Length
26.5 in
Weight
33 lb
Width
11 in

Electrical Ratings

Amperage Rating
165 A
Current / Amperage Rating
165 A
Maximum Current Rating Amps Continuous
165 Amps
Wattage
6534 W

Resources and downloads