text.skipToContent text.skipToNavigation

IC9033B5G8

by Powerohm 

Catalog ID: IC9033B5G8

General Electric Replacement Resistor, 14.1 A, 3.5 Ohms

  • Type VR resistor is insulated for 1000 volts
  • Suitable for continuous duty applications where low current and relatively high resistance are required
  • Powerohm's Type VR Ventwound Resistors can be used for any AC or DC power application
  • Continuous Amperage - 14.1

Product Details

General

Application General Electric
Resistance Ohms 3.5 Ohm

Dimensions

Length 5 in
Weight 3.2 lb

Electrical Ratings

Current / Amperage Rating 14.1 A
Maximum Current Rating Amps Continuous 14.1