text.skipToContent text.skipToNavigation

IC9033C4C2

by Powerohm 

Catalog ID: IC9033C4C2

General Electric Replacement Resistor, 45 A, 0.47 Ohms

  • Resistors can be packaged in our standard line of enclosures
  • Resistors are suitable for continuous duty applications where low resistance and high current are required.
  • Resistors are lightweight, heavy-duty units consisting of a non-corrodible, high quality stainless steel alloy
  • Continuous Amperage - 45

Product Details

General

Application General Electric
Resistance Ohms 0.47 Ohm

Dimensions

Length 4 in
Weight 2.4 lb

Electrical Ratings

Current / Amperage Rating 45 A
Maximum Current Rating Amps Continuous 45