text.skipToContent text.skipToNavigation

IC9033C5D1

by Powerohm 

Catalog ID: IC9033C5D1

General Electric Replacement Resistor, 42 A, 0.7 Ohms

  • Powerohm Type ER resistors can be packaged in our standard line of enclosures
  • The Type ER and ERB resistors are suitable for continuous duty applications where low resistance and high current are required.
  • Powerohm's Type ER and ERB resistors are lightweight, heavy-duty units consisting of a non-corrodible, high quality stainless steel alloy
  • Continuous Amperage - 42

Product Details

General

Application General Electric
Bracket Assembly Dimension A 17
Lead Length 5
No. Of Coils in Bracket Assembly 18
Resistance Ohms 0.7 Ohm

Dimensions

Length 5 in
Weight 3.5 lb

Electrical Ratings

Current / Amperage Rating 42 A
Maximum Current Rating Amps Continuous 42