text.skipToContent text.skipToNavigation

IC9033E5R9

by Powerohm 

Catalog ID: IC9033E5R9

General Electric Replacement Resistor, 2.2 A, 120 Ohms

  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Adjustable Terminal
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • Continuous Amperage - 2.2

Product Details

General

Application General Electric
Resistance Ohms 120 Ohm

Dimensions

Length 5 in
Weight 3.9 lb

Electrical Ratings

Current / Amperage Rating 2.2 A
Maximum Current Rating Amps Continuous 2.2