text.skipToContent text.skipToNavigation

IC9033F4U3

by Powerohm 

Catalog ID: IC9033F4U3

General Electric Replacement Resistor, 76 A, 0.16 Ohms

  • Powerohm Type ER resistors can be packaged in our standard line of enclosures
  • The Type ER and ERB resistors are suitable for continuous duty applications where low resistance and high current are required.
  • Powerohm's Type ER and ERB resistors are lightweight, heavy-duty units consisting of a non-corrodible, high quality stainless steel alloy
  • Continuous Amperage - 76

Product Details

General

Application General Electric
Resistance Ohms 0.16 Ohm

Dimensions

Length 4 in
Weight 4.5 lb

Electrical Ratings

Current / Amperage Rating 76 A
Maximum Current Rating Amps Continuous 76