text.skipToContent text.skipToNavigation

PR112A110

by Powerohm 

Catalog ID: PR112A110

Challenger Replacement Part, Type UNA-FORM, 0.5 Ohms, 110 A, MFG Part Number-112A110

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 0.5 Ohm
Type UNA-FORM

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 110 A
Maximum Current Rating Amps Continuous 110 Amps