text.skipToContent text.skipToNavigation

PR112A38

by Powerohm 

Catalog ID: PR112A38

Challenger Replacement Part, Type UNA-FORM, 3.75 Ohms, 38 A, MFG Part Number-112A38

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 3.75 Ohm
Type UNA-FORM

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 38 A
Maximum Current Rating Amps Continuous 38 Amps