text.skipToContent text.skipToNavigation

PR1302 354

by Powerohm 

Catalog ID: PR1302 354

Westinghouse Replacement Part, Type WM Edgewound, 0.36 Ohms, 47 A, MFG Part Number-1302 354

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 0.36 Ohm
Type Edgewound Type WM

Dimensions

Length 14 in

Electrical Ratings

Current / Amperage Rating 47 A
Maximum Current Rating Amps Continuous 47 Amps