text.skipToContent text.skipToNavigation

PR1302 356

By Powerohm 

Catalog ID: PR1302 356

By Powerohm
Catalog ID:  PR1302 356
Westinghouse Replacement Part, Type WM Edgewound, 0.46 Ohms, 42 A, MFG Part Number-1302 356

More Options

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.46 Ohm
Type Edgewound Type WM

Dimensions

Length 14 in

Electrical Ratings

Current / Amperage Rating 42 A
Maximum Current Rating Amps Continuous 42 Amps