text.skipToContent text.skipToNavigation

PR1302 360

by Powerohm 

Catalog ID: PR1302 360

Westinghouse Replacement Part, Type WM Edgewound, 1.05 Ohms, 28 A, MFG Part Number-1302 360

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 1.05 Ohm
Type Edgewound Type WM

Dimensions

Length 14 in

Electrical Ratings

Current / Amperage Rating 28 A
Maximum Current Rating Amps Continuous 28 Amps