text.skipToContent text.skipToNavigation

PR1302 371

by Powerohm 

Catalog ID: PR1302 371

Westinghouse Replacement Part, Type WM Edgewound, 0.085 Ohms, 104 A, MFG Part Number-1302 371

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 0.085 Ohm
Type Edgewound Type WM

Dimensions

Length 17 in

Electrical Ratings

Current / Amperage Rating 104 A
Maximum Current Rating Amps Continuous 104 Amps