text.skipToContent text.skipToNavigation

PR1302 391

By Powerohm 

Catalog ID: PR1302 391

By Powerohm
Catalog ID:  PR1302 391
Westinghouse Replacement Part, Type WM Edgewound, 3 Ohms, 16 A, MFG Part Number-1302 391

More Options

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 3 Ohm
Type Edgewound Type WM

Dimensions

Length 17 in

Electrical Ratings

Current / Amperage Rating 16 A
Maximum Current Rating Amps Continuous 16 Amps