text.skipToContent text.skipToNavigation

PR1302 393

by Powerohm 

Catalog ID: PR1302 393

Westinghouse Replacement Part, Type WM Edgewound, 3.8 Ohms, 15 A, MFG Part Number-1302 393

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 3.8 Ohm
Type Edgewound Type WM

Dimensions

Length 17 in

Electrical Ratings

Current / Amperage Rating 15 A
Maximum Current Rating Amps Continuous 15 Amps