text.skipToContent text.skipToNavigation

PR13N3

by Powerohm 

Catalog ID: PR13N3

Challenger Replacement Part, Hexwound Resistor, 3 Ohms, 11 A, MFG Part Number-13N3

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 3 Ohm
Size 3
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 11 A
Maximum Current Rating Amps Continuous 11 Amps