text.skipToContent text.skipToNavigation

PR13N7

by Powerohm 

Catalog ID: PR13N7

Challenger Replacement Part, Hexwound Resistor, 8.8 Ohms, 11 A, MFG Part Number-13N7

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 8.8 Ohm
Size 7
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 11 A
Maximum Current Rating Amps Continuous 11 Amps