text.skipToContent text.skipToNavigation

PR14N4

by Powerohm 

Catalog ID: PR14N4

Challenger Replacement Part, Hexwound Resistor, 5.1 Ohms, 9.5 A, MFG Part Number-14N4

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 5.1 Ohm
Size 4
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 9.5 A
Maximum Current Rating Amps Continuous 9.5 Amps