text.skipToContent text.skipToNavigation

PR14N6

by Powerohm 

Catalog ID: PR14N6

Challenger Replacement Part, Hexwound Resistor, 8 Ohms, 9.5 A, MFG Part Number-14N6

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 8 Ohm
Size 6
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 9.5 A
Maximum Current Rating Amps Continuous 9.5 Amps