text.skipToContent text.skipToNavigation

PR15N4

by Powerohm 

Catalog ID: PR15N4

Challenger Replacement Part, Hexwound Resistor, 6.45 Ohms, 8 A, MFG Part Number-15N4

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 6.45 Ohm
Size 4
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 8 A
Maximum Current Rating Amps Continuous 8 Amps