text.skipToContent text.skipToNavigation

PR15N6

by Powerohm 

Catalog ID: PR15N6

Challenger Replacement Part, Hexwound Resistor, 10 Ohms, 8 A, MFG Part Number-15N6

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 10 Ohm
Size 6
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 8 A
Maximum Current Rating Amps Continuous 8 Amps