text.skipToContent text.skipToNavigation

PR16N6

by Powerohm 

Catalog ID: PR16N6

Challenger Replacement Part, Hexwound Resistor, 12.85 Ohms, 7 A, MFG Part Number-16N6

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 12.85 Ohm
Size 6
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 7 A
Maximum Current Rating Amps Continuous 7 Amps