text.skipToContent text.skipToNavigation

PR17N6

by Powerohm 

Catalog ID: PR17N6

Challenger Replacement Part, Hexwound Resistor, 15.8 Ohms, 6 A, MFG Part Number-17N6

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 15.8 Ohm
Size 6
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 6 A
Maximum Current Rating Amps Continuous 6 Amps