text.skipToContent text.skipToNavigation

PR18N5

by Powerohm 

Catalog ID: PR18N5

Challenger Replacement Part, Hexwound Resistor, 16 Ohms, 5 A, MFG Part Number-18N5

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 16 Ohm
Size 5
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 5 A
Maximum Current Rating Amps Continuous 5 Amps