text.skipToContent text.skipToNavigation

PR18N7

by Powerohm 

Catalog ID: PR18N7

Challenger Replacement Part, Hexwound Resistor, 26.8 Ohms, 5 A, MFG Part Number-18N7

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 26.8 Ohm
Size 7
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 5 A
Maximum Current Rating Amps Continuous 5 Amps