text.skipToContent text.skipToNavigation

PR19N6

by Powerohm 

Catalog ID: PR19N6

Challenger Replacement Part, Hexwound Resistor, 24.5 Ohms, 4.25 A, MFG Part Number-19N6

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 24.5 Ohm
Size 6
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 4.25 A
Maximum Current Rating Amps Continuous 4.25 Amps