text.skipToContent text.skipToNavigation

PR20N4

by Powerohm 

Catalog ID: PR20N4

Challenger Replacement Part, Hexwound Resistor, 20.3 Ohms, 3.6 A, MFG Part Number-20N4

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 20.3 Ohm
Size 4
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 3.6 A
Maximum Current Rating Amps Continuous 3.6 Amps