text.skipToContent text.skipToNavigation

PR21N6

by Powerohm 

Catalog ID: PR21N6

Challenger Replacement Part, Hexwound Resistor, 39 Ohms, 3.2 A, MFG Part Number-21N6

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 39 Ohm
Size 6
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 3.2 A
Maximum Current Rating Amps Continuous 3.2 Amps