text.skipToContent text.skipToNavigation

PR2302

by Powerohm 

Catalog ID: PR2302

Ohmite Replacement - Type ER Edgewound Resistor, 91 A, 0.12 Ohms, MFG Part Number-2302

Product Details

General

Application Ohmite
Maximum Temperature Rise 375 °C
Resistance Ohms 0.12 Ohm
Size 5
Type Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating 91 A
Maximum Current Rating Amps Continuous 91 Amps