PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2302 | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2302

Ohmite Replacement - Type ER Edgewound Resistor, 91 A, 0.12 Ohms, MFG Part Number-2302

Ohmite MFG Part Number-2302

Product details

General

Application
Ohmite
Maximum Temperature Rise
375 °C
Resistance Ohms
0.12 Ohm
Size
5
Type
Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating
91 A
Maximum Current Rating Amps Continuous
91 Amps

Resources and downloads