PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2304A | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2304A

Ohmite Replacement - Type ER Edgewound Resistor, 78 A, 0.16 Ohms, MFG Part Number-2304A

Ohmite MFG Part Number-2304A

Product details

General

Application
Ohmite
Maximum Temperature Rise
375 °C
Resistance Ohms
0.16 Ohm
Size
5
Type
Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating
78 A
Maximum Current Rating Amps Continuous
78 Amps

Resources and downloads