PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2306 | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2306

Ohmite Replacement - Type ER Edgewound Resistor, 63 A, 0.25 Ohms, MFG Part Number-2306

Ohmite MFG Part Number-2306

Product details

General

Application
Ohmite
Maximum Temperature Rise
375 °C
Resistance Ohms
0.25 Ohm
Size
5
Type
Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating
63 A
Maximum Current Rating Amps Continuous
63 Amps

Resources and downloads