PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2309A | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2309A

Ohmite Replacement - Type ER Edgewound Resistor, 50 A, 0.37 Ohms, MFG Part Number-2309A

Ohmite MFG Part Number-2309A

Product details

General

Application
Ohmite
Maximum Temperature Rise
375 °C
Resistance Ohms
0.37 Ohm
Size
5
Type
Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating
50 A
Maximum Current Rating Amps Continuous
50 Amps

Resources and downloads