PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2319 | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2319

Ohmite Replacement - Type ER Edgewound Resistor, 29 A, 1.3 Ohms, MFG Part Number-2319

Ohmite MFG Part Number-2319

Product details

General

Application
Ohmite
Maximum Temperature Rise
375 °C
Resistance Ohms
1.3 Ohm
Size
5
Type
Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating
29 A
Maximum Current Rating Amps Continuous
29 Amps

Resources and downloads