text.skipToContent text.skipToNavigation

PR2334A

by Powerohm 

Catalog ID: PR2334A

Ohmite Replacement - Type ER Edgewound Resistor, 12.7 A, 4.5 Ohms, MFG Part Number-2334A

Product Details

General

Application Ohmite
Maximum Temperature Rise 375 °C
Resistance Ohms 4.5 Ohm
Size 5
Type Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating 12.7 A
Maximum Current Rating Amps Continuous 12.7 Amps