text.skipToContent text.skipToNavigation

PR23N3

by Powerohm 

Catalog ID: PR23N3

Challenger Replacement Part, Hexwound Resistor, 30.4 Ohms, 2.3 A, MFG Part Number-23N3

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 30.4 Ohm
Size 3
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 2.3 A
Maximum Current Rating Amps Continuous 2.3 Amps