text.skipToContent text.skipToNavigation

PR23N6

by Powerohm 

Catalog ID: PR23N6

Challenger Replacement Part, Hexwound Resistor, 64 Ohms, 2.3 A, MFG Part Number-23N6

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 64 Ohm
Size 6
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 2.3 A
Maximum Current Rating Amps Continuous 2.3 Amps