text.skipToContent text.skipToNavigation

PR24N3

by Powerohm 

Catalog ID: PR24N3

Challenger Replacement Part, Hexwound Resistor, 36.4 Ohms, 1.9 A, MFG Part Number-24N3

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 36.4 Ohm
Size 3
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 1.9 A
Maximum Current Rating Amps Continuous 1.9 Amps