text.skipToContent text.skipToNavigation

PR25N6

by Powerohm 

Catalog ID: PR25N6

Challenger Replacement Part, Hexwound Resistor, 96 Ohms, 1.6 A, MFG Part Number-25N6

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 96 Ohm
Size 6
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 1.6 A
Maximum Current Rating Amps Continuous 1.6 Amps