text.skipToContent text.skipToNavigation

PR25N8

by Powerohm 

Catalog ID: PR25N8

Challenger Replacement Part, Hexwound Resistor, 45.3 Ohms, 1.6 A, MFG Part Number-25N8

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 45.3 Ohm
Size 8
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 1.6 A
Maximum Current Rating Amps Continuous 1.6 Amps