text.skipToContent text.skipToNavigation

PR26N8

by Powerohm 

Catalog ID: PR26N8

Challenger Replacement Part, Hexwound Resistor, 57.5 Ohms, 1.4 A, MFG Part Number-26N8

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 57.5 Ohm
Size 8
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 1.4 A
Maximum Current Rating Amps Continuous 1.4 Amps