text.skipToContent text.skipToNavigation

PR27N4

by Powerohm 

Catalog ID: PR27N4

Challenger Replacement Part, Hexwound Resistor, 100 Ohms, 1.2 A, MFG Part Number-27N4

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 100 Ohm
Size 4
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 1.2 A
Maximum Current Rating Amps Continuous 1.2 Amps