text.skipToContent text.skipToNavigation

PR27N5

by Powerohm 

Catalog ID: PR27N5

Challenger Replacement Part, Hexwound Resistor, 124 Ohms, 1.2 A, MFG Part Number-27N5

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 124 Ohm
Size 5
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 1.2 A
Maximum Current Rating Amps Continuous 1.2 Amps