text.skipToContent text.skipToNavigation

PR27N6

by Powerohm 

Catalog ID: PR27N6

Challenger Replacement Part, Hexwound Resistor, 152 Ohms, 1.2 A, MFG Part Number-27N6

Product Details

General

Application Challenger
Maximum Temperature Rise 375 °C
Resistance Ohms 152 Ohm
Size 6
Type Hexwound Resistor

Electrical Ratings

Current / Amperage Rating 1.2 A
Maximum Current Rating Amps Continuous 1.2 Amps