SKU-RH180
SKU-RH180
PPHID-2539576-1

PR44A6402G01 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PR44A6402G01

Westinghouse Replacement Part, Type LG Punched Grid, 0.71 Ohms, 83 A, MFG Part Number-44A6402G01

Westinghouse MFG Part Number-44A6402G01

Product details

General

Application
Westinghouse
Maximum Temperature Rise
375 °C
Resistance Ohms
0.71 Ohm
Type
Punched Grid Resistor Type LG

Dimensions

Length
18 in

Electrical Ratings

Current / Amperage Rating
83 A
Maximum Current Rating Amps Continuous
83 Amps

Resources and downloads