SKU-RH180
SKU-RH180
PPHID-2539576-1

PR44A6409G02 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PR44A6409G02

Westinghouse Replacement Part, Type LG Punched Grid, 0.45 Ohms, 118 A, MFG Part Number-44A6409G02

Westinghouse MFG Part Number-44A6409G02

Product details

General

Application
Westinghouse
Maximum Temperature Rise
375 °C
Resistance Ohms
0.45 Ohm
Type
Punched Grid Resistor Type LG

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
118 A
Maximum Current Rating Amps Continuous
118 Amps

Resources and downloads